1-phase feeder terminal size S3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA29433L

Part Number
3RA29433L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 12 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 74.9 Product size (width)(mm) 22.6 Product size (depth)(mm) 45.2
Product type Power feed terminal Frame size S3

This page is 1-phase feeder terminal size S3, part number 3RA29433L.
You can find the detail information about specifications and dimensions on part number 3RA29433L.

Tech Support