Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal voltage (V) | Operating voltage (range) (V) | Contact type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
119.83 € | 1 | Available | 6 Days | 168 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
119.83 € | 1 | Available | 11 Days | 168 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
130.71 € | 1 | Available | 11 Days | 126 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
130.71 € | 1 | Available | 12 Days | 126 | 121 | 68 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
158.49 € | 1 | Available | 12 Days | 168 | 121 | 97 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
169.43 € | 1 | Available | 6 Days | 126 | 121 | 97 | 3 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
100.83 € | 1 | 21 Days | 126 | 130.3 | 69.5 | 3 | 690 V AC | 690 V AC | 3 change-overs | pressure switch | ||
114.37 € | 1 | Available | 22 Days | 168 | 130.3 | 69.5 | 3 | 690 V AC | 690 V AC | 3 change-overs | pressure switch | |
125.27 € | 1 | Available | 12 Days | 126 | 130.3 | 69.5 | 3 | 690 V AC | 690 V AC | 3 change-overs | pressure switch | |
125.27 € | 1 | Available | 11 Days | 126 | 130.3 | 69.5 | 3 | 690 V AC | 690 V AC | 3 change-overs | pressure switch | |
145.65 € | 1 | 11 Days | 168 | 148 | 68 | 4 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | ||
147.05 € | 1 | Available | 11 Days | 168 | 148 | 68 | 4 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
163.96 € | 1 | Available | 11 Days | 126 | 148 | 68 | 4 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
202.21 € | 1 | Available | 11 Days | 126 | 148 | 97 | 4 | 690 V AC | 690 V AC | 4 change-overs | pressure switch | |
136.17 € | 1 | Available | 21 Days | 126 | 157.3 | 69.5 | 4 | 690 V AC | 690 V AC | 3 change-overs | pressure switch | |
153.03 € | 1 | Available | 21 Days | 126 | 157.3 | 69.5 | 4 | 690 V AC | 690 V AC | 3 change-overs | pressure switch | |
632.93 € | 1 | 21 Days | 168 | 202 | 68 | 6 | 1200 | 1200 | 4 change-overs | DC switch | ||
705.08 € | 1 | 22 Days | 126 | 202 | 68 | 6 | 1200 | 1200 | 4 change-overs | DC switch |
Loading...
Product type | Circuit breaker | Nominal current(A) | 100 |
---|
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Nominal voltage(V)
Operating voltage (range)(V)
Contact type
Type (misc.)
Filter by standard shipping days
Optional Attributes