Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KD92067 |
3KD92068 |
3KD94067 |
3KD95067 |
3KF91066AA00 |
3KF92066AA00 |
3KF92067AA00 |
3KF93067AA00 |
3KF94067AA00 |
3KF95067AA00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Colour | Compatible with (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
23.52 € | 1 | 12 Days | 130 | 29.5 | 60.5 | - | 3KD, size 2 | - | ||
24.64 € | 1 | 12 Days | 126 | 29.5 | 60.5 | - | 3KD, size 2 | - | ||
136.17 € | 1 | 11 Days | 235 | 63.6 | 95.5 | - | 3KD, size 4 | - | ||
424.65 € | 1 | 23 Days | 310 | 93.6 | 130 | - | 3KD, size 5 | - | ||
33.60 € | 1 | 98 Days | - | - | - | Grey | 3KF, size 1 | Flat connector | ||
39.64 € | 1 | Available | 98 Days | - | - | - | Grey | 3KF, size 2 | Flat connector | |
39.64 € | 1 | Available | 12 Days | - | - | - | Grey | 3KF, size 2 | Flat connector | |
60.49 € | 1 | 12 Days | - | - | - | Grey | 3KF, size 3 | Flat connector | ||
98.59 € | 1 | 12 Days | - | - | - | Grey | 3KF, size 4 | Flat connector | ||
224.08 € | 1 | 12 Days | - | - | - | Grey | 3KF, size 5 | Flat connector |
Loading...
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Colour
Compatible with (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes