RS232 interface cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19222BP00

Part Number
3RK19222BP00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

169.43 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Cable Type RS-232C Type Cable Product type Schnittstellenkabel
Product size (length)(mm) 2.5

This page is RS232 interface cable, part number 3RK19222BP00.
You can find the detail information about specifications and dimensions on part number 3RK19222BP00.

Tech Support