Label【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LZS:RT17040

Part Number
LZS:RT17040
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

311.55 €

10 Pieces Per Package

1 pack Available 13 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 15.5 Product type Label Ambient temperature (min.)(°C) -40
Ambient temperature (max.)(°C) +70 IP rating IP00

This page is Label, part number LZS:RT17040.
You can find the detail information about specifications and dimensions on part number LZS:RT17040.

Tech Support