M12 socket for PROFIBUS angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19021DA00

Part Number
3RK19021DA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.93 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Product type Socket Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +80
Product size (depth)(mm) 20 Product size (height)(mm) 54 Product size (width)(mm) 43
Type (misc.) M12x1 Thread

This page is M12 socket for PROFIBUS angled, part number 3RK19021DA00.
You can find the detail information about specifications and dimensions on part number 3RK19021DA00.

Tech Support