Module connector set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA27110EE10

Part Number
3RA27110EE10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.24 €

1 13 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 53 Product size (width)(mm) 22 Product size (depth)(mm) 11
Product type Module connector Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60

This page is Module connector set, part number 3RA27110EE10.
You can find the detail information about specifications and dimensions on part number 3RA27110EE10.

Tech Support