Mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SX51001A

Part Number
3SX51001A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.12 €

1 16 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 31 Product type Mount Compatible with (details)(mm) Switch cabinet position switch
Material Plastic

This page is Mounting plate, part number 3SX51001A.
You can find the detail information about specifications and dimensions on part number 3SX51001A.

Tech Support