Communication module (3VA91770TB10)

Communication module 3VA91770TB10

Click on this image to zoom in.

Click on this image to zoom in.

  • Communication module 3VA91770TB10
  • Communication module 3VA91770TB10

Product Details:

Manufacturer part number: 3VA91770TB10

Brand: SIEMENS

Price: 408.96

Delivery time: 13 Days


Technical Data:

Product size (height): 63 mm

Product size (width): 29 mm

Product size (depth): 33 mm

Ambient temperature (min.): -25 °C

Ambient temperature (max.): +70 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA91770TB10

Part Number
3VA91770TB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

408.96 €

1 13 Days 632933-25+70

Loading...

  1. 1

This page is Communication module, part number 3VA91770TB10.
You can find the detail information about specifications and dimensions on part number 3VA91770TB10.

Variation of this product

Part Number
3RW49000KC00
3VA93770TB10
3VA93870TB10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

687.59 €

1 13 Days 117.336.688.6--

379.83 €

1 13 Days 632933-25+70

330.53 €

1 13 Days 632933-25+70

Tech Support