Connector for PROFINET 4-core, shielded (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK19022DA00

Part Number
3RK19022DA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.93 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 54 Product size (width)(mm) 43 Product size (depth)(mm) 20
Product type Connector Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +80
Nominal voltage(V) 250 Type (misc.) M12x1 Thread

This page is Connector for PROFINET 4-core, shielded, part number 3RK19022DA00.
You can find the detail information about specifications and dimensions on part number 3RK19022DA00.

Tech Support