Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SB24040C |
3SB24040D |
3SB24550E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Contact type | Connection (components) | |
---|---|---|---|---|---|---|---|---|
7.27 € | 1 | 10 Days | 8 | 31 | 1 breaker | CEE 7/16 CEE plug | ||
12.67 € | 1 | Available | 10 Days | 8 | 31 | 1 breaker | CEE 7/16 CEE plug | |
16.93 € | 1 | 17 Days | 18 | 29 | 2 makers | Solder pins |
Loading...
Product size (height)(mm) | 19 | Product type | Switcher | Ambient temperature (min.)(°C) | -25 |
---|---|---|---|---|---|
Ambient temperature (max.)(°C) | +70 | IP rating | IP20, IP40 | Mounting type (relays) | Push-fit |
Configure