Contactor relay, 55E

Contactor relay, 55E

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TH43550AB0
3TH43550AC2
3TH43550AD0
3TH43550AD2
3TH43550AF0
3TH43550AG1
3TH43550AK2
3TH43550AK6
3TH43550AL2
3TH43550AN1
3TH43550AN2
3TH43550AP0
3TH43550AP2
3TH43550BB4
3TH43550BC4
3TH43550BD4
3TH43550BF4
3TH43550BG4
3TH43550BK4
3TH43550BM4
3TH43550BP4
3TH43550BV4
3TH43550LB4
3TH43550LF4
3TH43940AB0
3TH43940AL2
3TH43940AN2
3TH43940AP0
3TH43940BB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Auxiliary contact type

119.83 €

1 Available 16 Days 102-25+555 makers, 5 breakers

119.83 €

1 Available 15 Days 102-25+555 makers, 5 breakers

119.83 €

1 Available 15 Days 102-25+555 makers, 5 breakers

119.83 €

1 Available 16 Days 102-25+555 makers, 5 breakers

119.83 €

1 Available 16 Days 102-25+555 makers, 5 breakers

130.71 €

1 Available 15 Days 102-25+555 makers, 5 breakers

130.71 €

1 Available 16 Days 102-25+555 makers, 5 breakers

119.83 €

1 Available 16 Days 102-25+555 makers, 5 breakers

114.37 €

1 Available 16 Days 102-25+555 makers, 5 breakers

130.71 €

1 Available 16 Days 102-25+555 makers, 5 breakers

119.83 €

1 Available 16 Days 102-25+555 makers, 5 breakers

125.27 €

1 Available 15 Days 102-25+555 makers, 5 breakers

130.71 €

1 Available 16 Days 102-25+555 makers, 5 breakers

174.89 €

1 Available 15 Days 135-25+555 makers, 5 breakers

180.36 €

1 Available 16 Days 135-25+555 makers, 5 breakers

174.89 €

1 Available 16 Days 135-25+555 makers, 5 breakers

174.89 €

1 Available 15 Days 135-25+555 makers, 5 breakers

180.36 €

1 Available 16 Days 135-25+555 makers, 5 breakers

180.36 €

1 Available 16 Days 135-25+555 makers, 5 breakers

174.89 €

1 Available 16 Days 135-25+555 makers, 5 breakers

174.89 €

1 Available 16 Days 135-25+555 makers, 5 breakers

180.36 €

1 Available 16 Days 135-25+555 makers, 5 breakers

224.08 €

1 Available 16 Days 135-40+705 makers, 5 breakers

229.55 €

1 Available 15 Days 135-40+705 makers, 5 breakers

136.17 €

1 Available 16 Days 102-25+554 makers, 4 breakers

136.17 €

1 Available 16 Days 102-25+554 makers, 4 breakers

136.17 €

1 Available 16 Days 102-25+554 makers, 4 breakers

136.17 €

1 Available 16 Days 102-25+554 makers, 4 breakers

191.29 €

1 Available 16 Days 135-25+554 makers, 4 breakers

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 55 Product type Auxiliary contactor
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

Tech Support