Contactor relay, 71E

Contactor relay, 71E

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TH42710AB0
3TH42710AC2
3TH42710AG2
3TH42710AK6
3TH42710AL2
3TH42710AP0
3TH42710BD4
3TH42710BF4
3TH42710BG4
3TH42715KB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Control voltage range
(V)

80.60 €

1 Available 16 Days 10224 - 29 V AC

80.60 €

1 Available 16 Days 10224 V AC

80.60 €

1 Available 16 Days 102110 V AC

87.13 €

1 Available 16 Days 102110 - 120 V AC

74.07 €

1 Available 16 Days 102230 V AC

82.77 €

1 Available 16 Days 102230 - 277 V AC

136.17 €

1 Available 16 Days 13542 V DC

136.17 €

1 Available 16 Days 135110 V DC

136.17 €

1 Available 16 Days 135125 V DC

153.03 €

1 Available 16 Days 13548 V DC

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 45 Ambient temperature (min.)(°C) -25
Ambient temperature (max.)(°C) +55 Auxiliary contact type 7 makers, 1 breaker IP rating IP20
Mounting type (relays) Snap-in, Screw-fit

Tech Support