Cable-operated switch with emergency stop Metal housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE71411EG10

Part Number
3SE71411EG10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

402.24 €

1 12 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 201 Product size (width)(mm) 67 Product size (depth)(mm) 83
Product type Pull cord switch Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +70
Durability 100000 Contact type 1 maker, 3 breakers Thread size M20
IP rating IP67 Colour Black, Grey Compatible with (details)(mm) Cable lengths up to 75 m
Connection (components) Screw terminals Contact material Silver Material Plastic, Metal

This page is Cable-operated switch with emergency stop Metal housing, part number 3SE71411EG10.
You can find the detail information about specifications and dimensions on part number 3SE71411EG10.

Tech Support