Coil connector module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT29264RA12

Part Number
3RT29264RA12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.15 €

1 27 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 27.8 Product size (width)(mm) 45 Product size (depth)(mm) 18.3
Product type Coil terminal Frame size S0

This page is Coil connector module, part number 3RT29264RA12.
You can find the detail information about specifications and dimensions on part number 3RT29264RA12.

Tech Support