Upper / lower panel support for XNH00

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XNH00-XCS-T/B

Part Number
XNH00-XCS-T/B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.36 €

2 5 Days

Loading...

  1. 1

Basic information

Width(mm) 37 Height(mm) 10 Depth(mm) 23
Colour cover Grey

This page is Upper / lower panel support for XNH00, part number XNH00-XCS-T/B.
You can find the detail information about specifications and dimensions on part number XNH00-XCS-T/B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360