D02 panel enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CI44-S60-250/3-8D02

Part Number
CI44-S60-250/3-8D02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

517.28 €

1 57 Days

Loading...

  1. 1

Basic information

Rated insulation voltage Ui(V) 800 Depth housing(mm) 225 Width housing(mm) 375
Height of housing(mm) 375 Number of poles 3 Rated operation current Ie(A) 50
Degree of protection (IP) IP65 Max. rated operation voltage Ue AC(V) 400 With error protection false
Equipment fuse switch disconnector housing Other Construction size fuse inserts D02 Degree of protection (NEMA) Other

This page is D02 panel enclosure, part number CI44-S60-250/3-8D02.
You can find the detail information about specifications and dimensions on part number CI44-S60-250/3-8D02.

Tech Support