Blanking strip for 45-mm cutouts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBP-1000-W

Part Number
NBP-1000-W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.37 €

80 8 Days

Loading...

  1. 1

Basic information

Colour White Width(mm) 55 Height(mm) 7
RAL-number 9016 Surface protection Lacquered Material Plastic
Width in number of modular spacings 56

This page is Blanking strip for 45-mm cutouts, part number NBP-1000-W.
You can find the detail information about specifications and dimensions on part number NBP-1000-W.

Tech Support