Blanking strip 6SU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS-6MB-WH

Part Number
BS-6MB-WH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.76 €

10 5 Days

Loading...

  1. 1

Basic information

Colour White Width(mm) 108 Height(mm) 52
RAL-number 9016 Surface protection Lacquered Material Plastic
Width in number of modular spacings 6

This page is Blanking strip 6SU, part number BS-6MB-WH.
You can find the detail information about specifications and dimensions on part number BS-6MB-WH.

Tech Support