Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SPCT2-280/1 |
SPCT2-280-1+NPE |
SPCT2-280/2 |
SPCT2-280/3 |
SPCT2-280-3+NPE |
SPCT2-280/4 |
SPCT2-335-1+NPE |
SPCT2-335-3+NPE |
SPCT2-385/2 |
SPCT2-385/3 |
SPCT2-385-3+NPE |
SPCT2-385/4 |
SPCT2-460/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of conductors (without earthing) | Construction size | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal voltage AC (V) | System configuration IT | System configuration TN-C | System configuration TN-S | System configuration TT | System configuration TN-C-S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.97 € | 2 | 33 Days | 1 | 1 modular spacing | 1.4 | 280 | 280 | false | false | false | false | false | |||
133.78 € | 1 | 12 Days | 1 | 2 modular spacing | 1.4 | 280 | 280 | false | false | false | false | false | |||
218.67 € | 1 | 5 Days | 2 | 2 modular spacing | 1.4 | 280 | 280 | false | false | false | false | false | |||
233.66 € | 1 | 7 Days | 3 | 3 modular spacing | 1.4 | 280 | 280 | false | true | false | false | false | |||
329.49 € | 1 | 7 Days | 3 | 4 modular spacing | 1.4 | 280 | 280 | true | false | true | true | true | |||
300.53 € | 1 | 7 Days | 4 | 4 modular spacing | 1.4 | 280 | 280 | false | false | true | false | true | |||
98.67 € | 1 | 4 Days | 1 | 2 modular spacing | 1.6 | 335 | 335 | false | false | false | false | false | |||
426.37 € | 1 | 7 Days | 3 | 4 modular spacing | 1.6 | 335 | 335 | true | false | true | true | true | |||
434.38 € | 1 | 12 Days | 2 | 2 modular spacing | 1.8 | 385 | 385 | false | false | false | false | false | |||
702.94 € | 1 | 4 Days | 3 | 3 modular spacing | 1.8 | 385 | 385 | false | true | false | false | false | |||
230.66 € | 1 | 7 Days | 3 | 4 modular spacing | 1.8 | 385 | 385 | true | false | true | true | true | |||
868.69 € | 1 | 5 Days | 4 | 4 modular spacing | 1.8 | 385 | 385 | false | false | true | false | true | |||
842.73 € | 1 | 11 Days | 4 | 4 modular spacing | 2.2 | 460 | 460 | true | false | true | false | true |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | false | Nominal discharge surge current (8/20)(kA) | 20 |
---|---|---|---|---|---|
Nominal voltage DC(V) | 0 | Category type 2 | true | Voltage protection level L-N(kV) | 0 |
Signalling at the device | Optic | Max. continuous voltage DC(V) | 0 | Degree of protection (IP) | IP20 |
Max. PV-voltage(V) | 0 | Voltage protection level N-PE(kV) | 0 | Integrated backup fuse | false |
Max. conductor cross section solid (solid, stranded)(mm²) | 25 | Max. conductor cross section flexible (fine-strand)(mm²) | 35 | System configuration DC | false |
System configuration TN | true | System configuration other | true | Max. discharge surge current (8/20)(kA) | 40 |
Short-circuit breaking capacity (Isccr)(kA) | 0 |
Configure
Basic Attributes
Number of conductors (without earthing)
Construction size
Voltage protection level(kV)
Max. continuous voltage AC(V)
Nominal voltage AC(V)
System configuration IT
System configuration TN-C
System configuration TN-S
System configuration TT
System configuration TN-C-S
Type
Filter by standard shipping days
Optional Attributes