Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SPDT3-280/2 |
SPDT3-335-1+NPE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of conductors (without earthing) | Voltage protection level (kV) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | |
---|---|---|---|---|---|---|---|---|---|---|
125.84 € | 1 | 27 Days | 2 | 1.4 | 280 | 5 | 280 | |||
162.74 € | 1 | 27 Days | 1 | 1.6 | 335 | 2.5 | 335 |
Loading...
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | false | Construction size | 2 modular spacing |
---|---|---|---|---|---|
Nominal voltage DC(V) | 0 | Category type 2 | false | Voltage protection level L-N(kV) | 0 |
Signalling at the device | Optic | Max. continuous voltage DC(V) | 0 | Degree of protection (IP) | IP20 |
Max. PV-voltage(V) | 0 | Voltage protection level N-PE(kV) | 0 | Integrated backup fuse | false |
Max. conductor cross section solid (solid, stranded)(mm²) | 25 | Max. conductor cross section flexible (fine-strand)(mm²) | 0 | System configuration DC | false |
System configuration IT | false | System configuration TN | false | System configuration TN-C | false |
System configuration TN-S | false | System configuration TT | false | System configuration other | true |
System configuration TN-C-S | false | Max. discharge surge current (8/20)(kA) | 10 | Short-circuit breaking capacity (Isccr)(kA) | 0 |