Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZSD-SA/12X5/CU/1P/B2/2 |
ZSD-SA/12X5/CU/1P/B12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | |
---|---|---|---|---|---|---|
22.30 € | 1 | 26 Days | 500 | |||
10.99 € | 1 | 26 Days | 250 |
Loading...
Width(mm) | 12 | Model | Flat | Height(mm) | 5 |
---|---|---|---|---|---|
Flexible | false | Surface protection | Untreated | Rated current In(A) | 0 |