Rail with thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPZ-BB/T-20/5/1000
BPZ-BB/T-30/10/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Rated current In
(A)

272.46 €

4 4 Days 205274

1,061.77 €

4 11 Days 3010573

Loading...

  1. 1

Basic information

Model Flat Flexible false Surface protection Untreated
Length(mm) 1000

Tech Support