Busbar 1m for PXS24 Electronic overcurrent protection for 24V DC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PXS24-BB/80A/1M

Part Number
PXS24-BB/80A/1M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.41 €

20 7 Days

Loading...

  1. 1

Basic information

Insulated false Number of phases 0 Cross section(mm²) 16
Rated permanent current Iu(A) 80 Number of poles 1 Length(mm) 1000
Conditioned rated short-circuit current Iq(kA) 0 Rated surge voltage(kV) 0 Type of electric connection Other
Number of modular spacings 57 Rated short-time withstand current lcw(kA) 0 Suitable for devices with auxiliary switch true
Suitable for devices with N-busbar false Suitable for number of devices 57 Max. rated operation voltage Ue(V) 30
Pitch dimensions(mm) 17.5

This page is Busbar 1m for PXS24 Electronic overcurrent protection for 24V DC, part number PXS24-BB/80A/1M.
You can find the detail information about specifications and dimensions on part number PXS24-BB/80A/1M.

Tech Support