Overload relay function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKE-XZMR(230V50HZ)

Part Number
PKE-XZMR(230V50HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.13 €

1 95 Days

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 1 Number of auxiliary contacts as normally closed contact 1
Mounting method Direct attachment Rated control supply voltage Us at AC 50HZ(V) 230|230 Rated control supply voltage Us at AC 60HZ(V) 0|0
Rated control supply voltage Us at DC(V) 0|0 Release class Other Type of electrical connection of main circuit Other
Adjustable current range(A) 0|0 Voltage type for actuating AC Reset function input false
Reset function automatic true Reset function push-button true

This page is Overload relay function, part number PKE-XZMR(230V50HZ).
You can find the detail information about specifications and dimensions on part number PKE-XZMR(230V50HZ).

Tech Support