Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZSD-ZV-1100/APZ |
ZSD-ZV-1100/APZ/A |
ZSD-ZV-1100/APZ/B |
ZSD-ZZV-1100/APZ |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Number of fields | Built-in width (mm) | Number of meter cabinets | |
---|---|---|---|---|---|---|---|---|---|
2,442.86 € | 1 | 10 Days | 550 | 2 | 550 | 1 | |||
2,962.05 € | 1 | 5 Days | 550 | 2 | 550 | 1 | |||
3,266.62 € | 1 | 12 Days | 550 | 2 | 550 | 1 | |||
3,506.21 € | 1 | 15 Days | 800 | 3 | 800 | 2 |
Loading...
Mounting method | Surface mounted (plaster) | Model | 1-story | Height(mm) | 1100 |
---|---|---|---|---|---|
Depth(mm) | 225 | With mounting plate | false | Built-in depth(mm) | 225 |
Built-in height(mm) | 1100 | Material | Steel plate | Number of TSG-panels | 0 |
Number of distributor rows | 7 | Lower connection space | With bus bar 5-pole | Degree of protection (IP) | IP31 |