Cable spreader box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-K/AS/G/CU/VB

Part Number
ZSD-K/AS/G/CU/VB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

331.14 €

1 6 Days

Loading...

  1. 1

Basic information

Width(mm) 250 Height(mm) 355 Depth(mm) 150
Connection type Busbar Max. cross section incoming cable(mm²) 120 Max. cross section connection cable(mm²) 120
Number of poles 5 Degree of protection (IP) IP30 Mounting alongside enclosure true
Mounting over enclosure false Mounting under enclosure false

This page is Cable spreader box, part number ZSD-K/AS/G/CU/VB.
You can find the detail information about specifications and dimensions on part number ZSD-K/AS/G/CU/VB.

Tech Support