Wall-mounting cabinet with mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CS-68/300-2D

Part Number
CS-68/300-2D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

389.77 €

1 40 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 800 Height(mm) 600
Depth(mm) 300 RAL-number 7035 With mounting plate true
Number of doors 2 Number of locks 1 EMC-version false
With glazed door false Material quality - Material Steel
Impact strength - Degree of protection (IP) IP55 Suitable for outdoor set-up true
Suitable for metrical mounting false Mounting plate depth-adjustable false Tackable true
With ventilation door false Wall fastening possible - Surface finishing Powder coating
With backside door false Wall build in - Pitched roof -
Floor installation possible - Pole fastening - Degree of protection (NEMA) -

This page is Wall-mounting cabinet with mounting plate, part number CS-68/300-2D.
You can find the detail information about specifications and dimensions on part number CS-68/300-2D.

Tech Support