Pre-drilled mounting plate (L5-CI45)

Pre-drilled mounting plate L5-CI45

Product Details:

Manufacturer part number: L5-CI45

Brand: EATON

Price: 55.25

Delivery time: 5 Days


Technical Data:

Width: 375 mm

Height: 500 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L5-CI45

Part Number
L5-CI45
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

55.25 €

5 5 Days 375500

Loading...

  1. 1

Basic information

Perforated true Surface protection Galvanized Material Steel

This page is Pre-drilled mounting plate, part number L5-CI45.
You can find the detail information about specifications and dimensions on part number L5-CI45.

Variation of this product

Part Number
L1-CI43
L1-CI44
L3-CI43
L3/5-CI23
L5-CI43
L5-CI48
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

21.59 €

5 5 Days 250375

32.42 €

5 5 Days 375375

22.44 €

5 40 Days 250375

11.60 €

10 5 Days 250375

21.59 €

5 40 Days 250375

66.47 €

2 40 Days 375750

Tech Support