Basic device, 3p, without trip block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKE65/AK

Part Number
PKE65/AK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

154.21 €

1 5 Days

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity lcu at 400 V, AC(kA) 0 Width(mm) 55 Height(mm) 162
Depth(mm) 198 Rated operation power at AC-3, 400 V(kW) 0 With integrated auxiliary switch false
Rated permanent current Iu(A) 65 With integrated under voltage release false Number of poles 3
Rated operating voltage(V) 690|690 Overload release current setting(A) 0|0 Degree of protection (IP) IP20
With thermal protection false Type of electrical connection of main circuit Screw connection Type of control element Turn button
Switch off technique Electronic Rated operation power at AC-3, 230 V(kW) 0 Phase failure sensitive false
Device construction Built-in device fixed built-in technique Adjustment range undelayed short-circuit release(A) 0|0

This page is Basic device, 3p, without trip block, part number PKE65/AK.
You can find the detail information about specifications and dimensions on part number PKE65/AK.

Tech Support