Circuit-breaker, 3p, 5A, short-circuit protective device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH2-S5-CNA

Part Number
NZMH2-S5-CNA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

538.91 €

1 27 Days

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity lcu at 400 V, AC(kA) 150 Width(mm) 105 Height(mm) 195
Depth(mm) 149 Rated operation power at AC-3, 400 V(kW) 2.2 With integrated auxiliary switch false
Rated permanent current Iu(A) 5 With integrated under voltage release false Number of poles 3
Rated operating voltage(V) 690|690 Overload release current setting(A) 0|0 Degree of protection (IP) IP20
With thermal protection false Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
Switch off technique Magnetic Rated operation power at AC-3, 230 V(kW) 1.1 Phase failure sensitive false
Device construction Built-in device fixed built-in technique Adjustment range undelayed short-circuit release(A) 6|11

This page is Circuit-breaker, 3p, 5A, short-circuit protective device, part number NZMH2-S5-CNA.
You can find the detail information about specifications and dimensions on part number NZMH2-S5-CNA.

Tech Support