Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH3-ME450-AVE |
NZMH3-ME450-SVE |
NZMN3-ME450-AVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | Width (mm) | Height (mm) | Depth (mm) | Type of electrical connection of main circuit | Device construction | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,262.76 € | 1 | 33 Days | 150 | 185 | 346 | 260 | Screw connection | Built-in device slide-in technique (withdrawable) | 450|6300 | |||
2,937.42 € | 1 | 33 Days | 150 | 140 | 215.2 | 335 | Other | Built-in device plug-in technique | 900|5400 | |||
2,977.99 € | 1 | 33 Days | 50 | 185 | 346 | 260 | Screw connection | Built-in device slide-in technique (withdrawable) | 450|6300 |
Loading...
Rated operation power at AC-3, 400 V(kW) | 250 | With integrated auxiliary switch | false | Rated permanent current Iu(A) | 450 |
---|---|---|---|---|---|
With integrated under voltage release | false | Number of poles | 3 | Rated operating voltage(V) | 690|690 |
Overload release current setting(A) | 225|450 | Degree of protection (IP) | IP20 | With thermal protection | true |
Type of control element | Rocker lever | Switch off technique | Electronic | Rated operation power at AC-3, 230 V(kW) | 132 |
Phase failure sensitive | true |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, AC(kA)
Width(mm)
Height(mm)
Depth(mm)
Type of electrical connection of main circuit
Device construction
Adjustment range undelayed short-circuit release(A)
Type
Filter by standard shipping days
Optional Attributes