Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH4-ME1400 |
NZMN4-ME1400 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | |
---|---|---|---|---|---|---|
9,726.48 € | 1 | 33 Days | 150 | |||
8,849.31 € | 1 | 33 Days | 50 |
Loading...
Width(mm) | 210 | Height(mm) | 207 | Depth(mm) | 401 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 800 | With integrated auxiliary switch | false | Rated permanent current Iu(A) | 1400 |
With integrated under voltage release | false | Number of poles | 3 | Rated operating voltage(V) | 690|690 |
Overload release current setting(A) | 700|1400 | Degree of protection (IP) | IP20 | With thermal protection | true |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | Switch off technique | Electronic |
Rated operation power at AC-3, 230 V(kW) | 450 | Phase failure sensitive | true | Device construction | Built-in device fixed built-in technique |
Adjustment range undelayed short-circuit release(A) | 1400|19600 |