Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HDILE |
M22-PL-PV |
Z-SCHAK-2TE |
Z-SCHAK-3TE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Model | Halogen free | Shape | Utilization | Surface protection | Type of accessory | Material quality | Material | Type of fastening | Imprint/indication | Monitoring window/light outlet | RAL-number (akin) | Impact strength | With label area | With exchangeable lens/symbol | Surface finishing | Suitable for degree of protection (IP) | Scannable symbol / barrier free | Suitable for touch sensor connector for bus system | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.16 € | 1 | 4 Days | - | - | - | - | - | - | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
10.29 € | 2 | 6 Days | Transparent | Other | - | Round | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
2.16 € | 10 | 32 Days | Other | Other | false | - | Switch/push button | Untreated | - | Other | Plastic | Clamp mounting | Without imprint | false | 0 | - | false | false | - | IP20 | - | false | |||
2.72 € | 10 | 28 Days | Other | Other | false | - | Switch/push button | Untreated | - | Thermoplastic | Plastic | Other | Without imprint | false | 0 | - | false | false | - | IP21 | - | false |
Loading...
Configure
Basic Attributes
Colour
Model
Halogen free
Shape
Utilization
Surface protection
Type of accessory
Material quality
Material
Type of fastening
Imprint/indication
Monitoring window/light outlet
RAL-number (akin)
Impact strength
With label area
With exchangeable lens/symbol
Surface finishing
Suitable for degree of protection (IP)
Scannable symbol / barrier free
Suitable for touch sensor connector for bus system
Type
Filter by standard shipping days
Optional Attributes