Padlocking feature for PKZ0 in built-in enclosure E-PKZ.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SVB-PKZ0-E

Part Number
SVB-PKZ0-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.69 €

3 6 Days

Loading...

  1. 1

Basic information

Material Polycarbonate With label area false Max. number of padlocks 3
Suitable for shackle diameter(mm) 2|4

This page is Padlocking feature for PKZ0 in built-in enclosure E-PKZ., part number SVB-PKZ0-E.
You can find the detail information about specifications and dimensions on part number SVB-PKZ0-E.

Tech Support