Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-WRJS2V |
M22S-WRJS2V |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of switch levels | Colour front ring | |
---|---|---|---|---|---|---|---|
80.55 € | 5 | 28 Days | 0 | Chrome | |||
80.55 € | 5 | 28 Days | 1 | Black |
Loading...
Number of normally open contacts per actuation direction | 0 | Rated operation current Ie at AC-21, 400 V(A) | 0 | Centre mounting, hole diameter(mm) | 22.5 |
---|---|---|---|---|---|
Number of actuation directions | 2 | With retraction in 0-position | false | Analogue output signal configurable | false |
Degree of protection (IP) | IP66 | Number of make-and-break contacts per direction | 0 | Coder | false |
Material front ring | Plastic | With front ring | true | Locking in 0-position | false |
Joy stick length(mm) | 75 | Degree of protection (NEMA) | 4X | Number of normally closed contacts per actuation direction | 0 |