Joystick, flat front, momentary, vertical (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M30I-FWJS4

Part Number
M30I-FWJS4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.65 €

1 23 Days

Loading...

  1. 1

Basic information

Number of normally open contacts per actuation direction 0 Number of switch levels 1 Rated operation current Ie at AC-21, 400 V(A) 0
Centre mounting, hole diameter(mm) 30 Number of actuation directions 4 With retraction in 0-position true
Colour front ring Other Analogue output signal configurable false Degree of protection (IP) IP66
Number of make-and-break contacts per direction 0 Coder false Material front ring Metal
With front ring true Locking in 0-position false Joy stick length(mm) 66
Degree of protection (NEMA) 4X Number of normally closed contacts per actuation direction 0

This page is Joystick, flat front, momentary, vertical, part number M30I-FWJS4.
You can find the detail information about specifications and dimensions on part number M30I-FWJS4.

Tech Support