Joystick, momentary, horizontal, adapter, 1 N / O

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-WJS2H-2CK10-BVP

Part Number
M22-WJS2H-2CK10-BVP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.82 €

1 33 Days

Loading...

  1. 1

Basic information

Number of normally open contacts per actuation direction 1 Number of switch levels 1 Rated operation current Ie at AC-21, 400 V(A) 0
Centre mounting, hole diameter(mm) 22.5 Number of actuation directions 2 With retraction in 0-position true
Colour front ring Other Analogue output signal configurable false Degree of protection (IP) IP66
Number of make-and-break contacts per direction 0 Coder false Material front ring Plastic
With front ring true Locking in 0-position false Joy stick length(mm) 75
Degree of protection (NEMA) 4X Number of normally closed contacts per actuation direction 0

This page is Joystick, momentary, horizontal, adapter, 1 N / O, part number M22-WJS2H-2CK10-BVP.
You can find the detail information about specifications and dimensions on part number M22-WJS2H-2CK10-BVP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360