Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-WJS2V |
M22S-WJS2V |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour front ring | |
---|---|---|---|---|---|---|
80.55 € | 1 | 5 Days | Chrome | |||
80.55 € | 5 | 28 Days | Black |
Loading...
Number of normally open contacts per actuation direction | 0 | Number of switch levels | 1 | Rated operation current Ie at AC-21, 400 V(A) | 0 |
---|---|---|---|---|---|
Centre mounting, hole diameter(mm) | 22.5 | Number of actuation directions | 2 | With retraction in 0-position | true |
Analogue output signal configurable | false | Degree of protection (IP) | IP66 | Number of make-and-break contacts per direction | 0 |
Coder | false | Material front ring | Plastic | With front ring | true |
Locking in 0-position | false | Joy stick length(mm) | 75 | Degree of protection (NEMA) | 4X |
Number of normally closed contacts per actuation direction | 0 |