Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-WJ4 |
M22-WJ4-2P |
M22-WRJ4 |
M22S-WJ4 |
M22S-WRJ4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of switch levels | With retraction in 0-position | Colour front ring | |
---|---|---|---|---|---|---|---|---|
74.98 € | 5 | 6 Days | 1 | true | Chrome | |||
88.92 € | 1 | 6 Days | 2 | true | Chrome | |||
74.98 € | 5 | 5 Days | 1 | false | Chrome | |||
74.98 € | 5 | 25 Days | 1 | true | Black | |||
74.98 € | 5 | 22 Days | 1 | false | Black |
Loading...
Number of normally open contacts per actuation direction | 0 | Rated operation current Ie at AC-21, 400 V(A) | 0 | Centre mounting, hole diameter(mm) | 22.5 |
---|---|---|---|---|---|
Number of actuation directions | 4 | Analogue output signal configurable | false | Degree of protection (IP) | IP66 |
Number of make-and-break contacts per direction | 0 | Coder | false | Material front ring | Plastic |
With front ring | true | Locking in 0-position | false | Joy stick length(mm) | 75 |
Degree of protection (NEMA) | 4X | Number of normally closed contacts per actuation direction | 0 |