Incoming connection block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DILM12-XEK

Part Number
DILM12-XEK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.33 €

5 15 Days

Loading...

  1. 1

Basic information

Suitable for Other Max. conductor cross section(mm²) 16 Width clamp(mm) 39
Busbar width(mm) 0|0 Busbar thickness(mm) 0|0 Suitable for strip conductor connection false
Suitable for round conductor connection true Suitable for sector conductor connection false Max. rated operation current Ie(A) 0

This page is Incoming connection block, part number DILM12-XEK.
You can find the detail information about specifications and dimensions on part number DILM12-XEK.

Tech Support