Assembled compact distribution board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KLV-PW-48-1PXL-1SPD-2PXF-16PLI

Part Number
KLV-PW-48-1PXL-1SPD-2PXF-16PLI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,466.38 €

1 6 Days

Loading...

  1. 1

Basic information

Mounting method Flush mounted (plaster) Width(mm) 359 Height(mm) 714
Depth(mm) 96.5 Lockable false Built-in depth(mm) 0|0
With socket outlet false Number of phases 3 Protection Miniature- / earth leakage circuit breaker
Extension possible false With transparent cover false Over voltage protection true
Material housing Plastic Width in number of modular spacings 12 Degree of protection (IP) IP30
Number of earth leakage circuit breakers 0 Number of earth leakage switches 300 mA 0 Number of earth leakage switches 30 mA 2
Number of direct groups 2 Number of groups behind earth leakage switch 2 Number of light groups 0
Number of poles main switch 3 With bell transformer false Cooker group None
Cooker group suitable as power current group false Total number of groups 0 Main switch rated current(A) 32

This page is Assembled compact distribution board, part number KLV-PW-48-1PXL-1SPD-2PXF-16PLI.
You can find the detail information about specifications and dimensions on part number KLV-PW-48-1PXL-1SPD-2PXF-16PLI.

Tech Support