Flange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3A-V

Part Number
F3A-V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.04 €

1 26 Days

Loading...

  1. 1

Basic information

Width(mm) 150 Model Other Height(mm) 100
Depth(mm) 240 Surface protection Powder coating Pre-stamping false
Type Straight Thread type None Material Steel
Number of connector holes 0 Degree of protection (NEMA) Other Suitable for nominal thread metric/PG 0|0

This page is Flange, part number F3A-V.
You can find the detail information about specifications and dimensions on part number F3A-V.

Tech Support