Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH2-ME90-NA |
NZMN2-ME90-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, AC (kA) | |
---|---|---|---|---|---|---|
1,712.81 € | 1 | 34 Days | 150 | |||
1,447.76 € | 1 | 34 Days | 50 |
Loading...
Width(mm) | 105 | Height(mm) | 195 | Depth(mm) | 149 |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 45 | With integrated auxiliary switch | false | Rated permanent current Iu(A) | 90 |
With integrated under voltage release | false | Number of poles | 3 | Rated operating voltage(V) | 690|690 |
Overload release current setting(A) | 45|90 | Degree of protection (IP) | IP20 | With thermal protection | true |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | Switch off technique | Electronic |
Rated operation power at AC-3, 230 V(kW) | 22 | Phase failure sensitive | true | Device construction | Built-in device fixed built-in technique |
Adjustment range undelayed short-circuit release(A) | 90|1260 |