Circuit-breaker, 3p, 350A, motor protection, 1000 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH3-ME350-S1

Part Number
NZMH3-ME350-S1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,179.84 €

1 27 Days

Loading...

  1. 1

Basic information

Rated short-circuit breaking capacity lcu at 400 V, AC(kA) 150 Width(mm) 140 Height(mm) 275
Depth(mm) 166 Rated operation power at AC-3, 400 V(kW) 200 With integrated auxiliary switch false
Rated permanent current Iu(A) 350 With integrated under voltage release false Number of poles 3
Rated operating voltage(V) 1000|1000 Overload release current setting(A) 175|350 Degree of protection (IP) IP20
With thermal protection true Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
Switch off technique Electronic Rated operation power at AC-3, 230 V(kW) 110 Phase failure sensitive true
Device construction Built-in device fixed built-in technique Adjustment range undelayed short-circuit release(A) 350|4900

This page is Circuit-breaker, 3p, 350A, motor protection, 1000 V, part number NZMH3-ME350-S1.
You can find the detail information about specifications and dimensions on part number NZMH3-ME350-S1.

Tech Support