Meter enclosure connection point for meter mounting unit in distribution section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-APZ/V1-SET

Part Number
ZSD-APZ/V1-SET
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.87 €

1 6 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 250 Model Other
Height(mm) 300 Depth(mm) 70 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Other Suitable for enclosure building height(mm) 0

This page is Meter enclosure connection point for meter mounting unit in distribution section, part number ZSD-APZ/V1-SET.
You can find the detail information about specifications and dimensions on part number ZSD-APZ/V1-SET.

Tech Support