Retaining frame

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HBA-4344

Part Number
HBA-4344
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.64 €

10 27 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 96 Model Other
Height(mm) 13.5 Depth(mm) 96 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Retaining frame, part number HBA-4344.
You can find the detail information about specifications and dimensions on part number HBA-4344.

Tech Support