Voltage current measuring switch, Contacts: 10, 32 A, 3 converters, front plate: 0-1-2-3, 90 °, maintained, centre mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T3-5-15178/EZ

Part Number
T3-5-15178/EZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.64 €

1 30 Days

Loading...

  1. 1

Basic information

Modular version false Measuring between phase and N-neutral possible true Measurement between phases possible true
With 0 (off) position true With control unit true Degree of protection (IP) IP55
Device construction Front installation Degree of protection (NEMA) 12

This page is Voltage current measuring switch, Contacts: 10, 32 A, 3 converters, front plate: 0-1-2-3, 90 °, maintained, centre mounting, part number T3-5-15178/EZ.
You can find the detail information about specifications and dimensions on part number T3-5-15178/EZ.

Tech Support