On switches, Contacts: 1, 20 A, front plate: 1<0, 45 °, momentary, centre mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0-1-15331/EZ

Part Number
T0-1-15331/EZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.54 €

1 30 Days

Loading...

  1. 1

Basic information

Number of switch positions 1 Rated permanent current Iu(A) 20 Number of poles 1
With 0 (off) position TRUE With retraction in 0-position FALSE Width in number of modular spacings 0
Degree of protection (IP), front side IP65 Type of switch On/Off switch Type of control element Toggle
Front shield size 48x48 mm Suitable for ground mounting FALSE Suitable for front mounting 4-hole TRUE
Suitable for distribution board installation FALSE Suitable for intermediate mounting FALSE Complete device in housing FALSE
Max. rated operation voltage Ue AC(V) 690 Device construction Built-in device Degree of protection (NEMA), front side 12

This page is On switches, Contacts: 1, 20 A, front plate: 1<0, 45 °, momentary, centre mounting, part number T0-1-15331/EZ.
You can find the detail information about specifications and dimensions on part number T0-1-15331/EZ.

Tech Support