Fuse disconnector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FCFSDNH000BBC60-3

Part Number
FCFSDNH000BBC60-3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.99 €

1 38 Days

Loading...

  1. 1

Basic information

Cable entry Other Rated permanent current Iu(A) 100 Number of poles 3
Conditioned rated short-circuit current Iq(kA) 50 Degree of protection (IP), front side IP20 Suitable for fuses NH00
Motor drive integrated false Type of electrical connection of main circuit Screw connection Version as emergency stop installation false
Type of control element Rocker lever Version as main switch false Version as safety switch false
Rated operation power at AC-23, 400 V(kW) 40 Rated short-time withstand current lcw(kA) 50 Suitable for ground mounting false
Suitable for front mounting 4-hole false Suitable for busbar mounting true Max. rated operation voltage Ue AC(V) 690
With error protection false Motor drive optional false Position control element Front side
Equipped with connectors false

This page is Fuse disconnector, part number FCFSDNH000BBC60-3.
You can find the detail information about specifications and dimensions on part number FCFSDNH000BBC60-3.

Tech Support